(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA510ZC-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 10,295.00 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Ring dim.-39.8mm (1.565), 44.5mm (1.750)49.9mm (1.965), 59.1mm (2.325)62.7mm (2.470), 64.9mm (2.555)71.9mm (2.830), 76.1mm (2.995)80.9mm (3.185)
・Material-Aluminum
・This is a set of 9 rings and 1 driving sleeve.A bearing race and seal can also be inserted easily.
・Case dim.-330(W) x 210(D) x 90(H)mm
・Set weight-1.8kg
Part Number |
---|
EA510ZC-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 10,295.00 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?