(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA510ZA-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 21,035.00 ฿ 13,414.02 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・
・Ring x 1 pc, sleeve for striking x 1 pc, sleeve for air x 1 pc
・Ring size-39.8mm(1.565), 44.5mm(1.750), 49.9mm(1.965), 59.1mm(2.325), 62.7mm(2.470), 64.9mm(2.555), 71.9mm(2.830), 76.1mm(2.995), 80.8mm(3.180), 96.9mm(3.813), 117.5mm(4.625)
・sleeve length-For hitting:165mm, For-air:175mm
・Material-Aluminum
・Case size-330(W)x260(D)x70(H)mm
・Total weight-3.02kg
・Usable up to cars and 1t truck
・Taper side to be used for bearing groove.
Part Number |
---|
EA510ZA-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 21,035.00 ฿ 13,414.02 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?