(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

42 / 72 / 200 mm, Small Accessory Case【1-12 Pieces Per Package】

42 / 72 / 200 mm, Small Accessory Case

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 110.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
EA508NA-11
EA508NA-12
EA508NA-14
EA508NA-15
EA508NA-17
EA508NA-18
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Weight Outer dimension Quantity

฿ 110.00

TOOLBOX 10 Piece(s) - 12 Day(s) 53g 140×95×42(H)mm 1 pc.

฿ 1,116.00

TOOLBOX 1 Piece(s) - 12 Day(s) 53 g (per pc.) 140×95×42(H)mm 12 pcs.

฿ 188.00

TOOLBOX 1 Piece(s) - Same day 100g 200×108×55(H)mm 1 pc.

฿ 2,025.00

TOOLBOX 1 Pack(s)

12 Pieces Per Package

12 Day(s) 100 g (per pc.) 200×108×55(H)mm 12 pcs.

฿ 142.00

TOOLBOX 1 Piece(s) - 12 Day(s) 68g 140×95×72(H)mm 1 pc.

฿ 1,484.00

TOOLBOX 1 Piece(s) - 12 Day(s) 68 g (per pc.) 140×95×72(H)mm 12 pcs.

Basic Specifications

  • Materials
    Polypropylene

Product Description

[Features]
A shape suitable for stacking tools, parts, and small items.
・ Material: Polypropylene
·Size: 140 × 95 × 42 (H) mm, 200 × 108 × 55 (H) mm, 140 × 95 × 72 (H) mm
·Number of People: 1/12

Part Number
EA508NA-11
EA508NA-12
EA508NA-14
EA508NA-15
EA508NA-17
EA508NA-18
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Weight Outer dimension Quantity

฿ 110.00

TOOLBOX 10 Piece(s) - 12 Day(s) 53g 140×95×42(H)mm 1 pc.

฿ 1,116.00

TOOLBOX 1 Piece(s) - 12 Day(s) 53 g (per pc.) 140×95×42(H)mm 12 pcs.

฿ 188.00

TOOLBOX 1 Piece(s) - Same day 100g 200×108×55(H)mm 1 pc.

฿ 2,025.00

TOOLBOX 1 Pack(s)

12 Pieces Per Package

12 Day(s) 100 g (per pc.) 200×108×55(H)mm 12 pcs.

฿ 142.00

TOOLBOX 1 Piece(s) - 12 Day(s) 68g 140×95×72(H)mm 1 pc.

฿ 1,484.00

TOOLBOX 1 Piece(s) - 12 Day(s) 68 g (per pc.) 140×95×72(H)mm 12 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1