(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA508AJ-101 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 95.00 |
CASE | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Material-PET
・Screw in lid
・Volume(ml)-100
・Body dia.(mm)-41
・Height(mm)-111
Part Number |
---|
EA508AJ-101 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 95.00 |
CASE | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?