(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container (Blue and Green)

Folding Container (Blue and Green)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,200.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA506AJ-1
EA506AJ-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Depth
(mm)
Color

฿ 2,200.00

CONTAINER 1 Piece(s) 12 Day(s) 1-250 Blue

฿ 2,200.00

CONTAINER 1 Piece(s) 12 Day(s) 251-300 Green

Basic Specifications

  • External Shape Width(mm)
    301-400
  • External Height(mm)
    101-200
  • Materials
    Polypropylene
  • Capacity
    11.8L
  • Size
    Outer dimensions: 350 × 250 × 170 (H) mm · Internal dimensions: 325 × 228 × 160 (H) mm
  • Weight
    670g
  • Load Capacity
    5 kg
  • Size When Folded
    350×250×42(H)mm

Product Description

·A compact foldable container with excellent storability.
·Stackable (up to 3 tiers)

Part Number
EA506AJ-1
EA506AJ-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Depth
(mm)
Color

฿ 2,200.00

CONTAINER 1 Piece(s) 12 Day(s) 1-250 Blue

฿ 2,200.00

CONTAINER 1 Piece(s) 12 Day(s) 251-300 Green

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1