(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lid (for EA506AH-31, 32, 33) (EA506AH-37)

Lid (for EA506AH-31, 32, 33) (EA506AH-37)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA506AH-36
EA506AH-37
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Size Applicable container

฿ 2,628.00

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 1-100 530×365×25(H)mm EA506AH-31, -32

฿ 3,070.00

CONTAINER 1 Piece(s) 12 Day(s) 601-700 401-450 - 648×438×23(H)mm EA506AH-33

Basic Specifications

  • Materials
    Polypropylene (50% recycled PP used)
  • Details 1
    50% recycled material used

Product Description

Made of polypropylene with excellent chemical resistance and high strength, it is a container lid that can be stacked and folded.

Part Number
EA506AH-36
EA506AH-37
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Size Applicable container

฿ 2,628.00

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 1-100 530×365×25(H)mm EA506AH-31, -32

฿ 3,070.00

CONTAINER 1 Piece(s) 12 Day(s) 601-700 401-450 - 648×438×23(H)mm EA506AH-33

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1