(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA506AF-66 |
EA506AF-67 |
EA506AF-68 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Color | Size | Weight | Compressive Load |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,885.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 41.9L | Light Gray | Outer dimensions: 590 × 455 × 200 (H) mm · Inner dimensions: 540 × 415 × 191 (H) mm · Effective inner dimensions: 530 × 405 × 179 (H) mm | 2210g | 23.0 kN (2,350 kgf) | ||
฿ 5,928.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 59.4L | Light Gray | Outer dimensions: 590 × 455 × 280 (H) mm · Inner dimensions: 540 × 415 × 271 (H) mm · Effective inner dimensions: 530 × 405 × 258 (H) mm | 5800g | 20.2 kN (2,060 kgf) | ||
฿ 7,605.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 78.2L | Green | Outer dimensions: 592 × 455 × 354 (H) mm · Inner dimensions: 542 × 415 × 348 (H) mm · Effective inner dimensions: 530 × 405 × 334 (H) mm | 3130g | 27.1 kN (2,770 kgf) |
[Specifications]
·Can be stacked.
· Material: polypropylene
·Compressive Load: 23.0 kN (2,350 kgf)/20.2 kN (2060 kgf)/27.1 kN (2770 kgf)
Part Number |
---|
EA506AF-66 |
EA506AF-67 |
EA506AF-68 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Color | Size | Weight | Compressive Load |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,885.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 41.9L | Light Gray | Outer dimensions: 590 × 455 × 200 (H) mm · Inner dimensions: 540 × 415 × 191 (H) mm · Effective inner dimensions: 530 × 405 × 179 (H) mm | 2210g | 23.0 kN (2,350 kgf) | ||
฿ 5,928.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 59.4L | Light Gray | Outer dimensions: 590 × 455 × 280 (H) mm · Inner dimensions: 540 × 415 × 271 (H) mm · Effective inner dimensions: 530 × 405 × 258 (H) mm | 5800g | 20.2 kN (2,060 kgf) | ||
฿ 7,605.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 78.2L | Green | Outer dimensions: 592 × 455 × 354 (H) mm · Inner dimensions: 542 × 415 × 348 (H) mm · Effective inner dimensions: 530 × 405 × 334 (H) mm | 3130g | 27.1 kN (2,770 kgf) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?