(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA506AF-56 |
EA506AF-57 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Specifications | Container Weight | Product detail type |
---|---|---|---|---|---|---|---|---|---|
฿ 19,305.00 ฿ 15,754.81 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 7.1 kg | Main body only | - | - | ||
฿ 26,524.00 ฿ 21,571.97 |
CONTAINER | 1 Piece(s) | 12 Day(s) | - | With casters | 7.1 kg | With casters |
[Specifications]
·The colors of the main body and the lid are different.
·Can be stacked.
·Materials: Body/Polypropylene, Lid/Polyethylene, Caster/Rubber
Part Number |
---|
EA506AF-56 |
EA506AF-57 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Specifications | Container Weight | Product detail type |
---|---|---|---|---|---|---|---|---|---|
฿ 19,305.00 ฿ 15,754.81 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 7.1 kg | Main body only | - | - | ||
฿ 26,524.00 ฿ 21,571.97 |
CONTAINER | 1 Piece(s) | 12 Day(s) | - | With casters | 7.1 kg | With casters |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?