(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Tray

Plastic Tray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 343.17 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA506AF-111
EA506AF-112
EA506AF-113
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Capacity

฿ 343.17

CONTAINER 1 Piece(s) Same day Outer dimension: 322 × 231 × 52 mm inner dimensions: 300 × 210 × 48 mm effective inner dimensions: 283 × 193 × 48 mm 2.8L

฿ 2,588.00

CONTAINER 1 Piece(s) 12 Day(s) Outer Dimensions: 374 × 273 × 64 (H) mm inner dimensions: 350 × 249 × 60 (H) mm effective inner dimensions: 329 × 228 × 60 (H) mm 4.6L

฿ 4,127.00

CONTAINER 1 Piece(s) 12 Day(s) Outer Dimensions: 446 × 327 × 70 (H) mm inner dimensions: 410 × 290 × 65 (H) mm effective inner dimensions: 387 × 267 × 65 (H) mm 7.3L

Basic Specifications

  • Materials
    Polypropylene
  • Details 1
    1 pc. included
  • Color
    Light blue

Product Description

[Features]
·Tray that can be used for multiple purposes
·Smooth shape without unevenness

Part Number
EA506AF-111
EA506AF-112
EA506AF-113
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Capacity

฿ 343.17

CONTAINER 1 Piece(s) Same day Outer dimension: 322 × 231 × 52 mm inner dimensions: 300 × 210 × 48 mm effective inner dimensions: 283 × 193 × 48 mm 2.8L

฿ 2,588.00

CONTAINER 1 Piece(s) 12 Day(s) Outer Dimensions: 374 × 273 × 64 (H) mm inner dimensions: 350 × 249 × 60 (H) mm effective inner dimensions: 329 × 228 × 60 (H) mm 4.6L

฿ 4,127.00

CONTAINER 1 Piece(s) 12 Day(s) Outer Dimensions: 446 × 327 × 70 (H) mm inner dimensions: 410 × 290 × 65 (H) mm effective inner dimensions: 387 × 267 × 65 (H) mm 7.3L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1