(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

92.2 L Folding Container (Blue, With Lid)【1-3 Pieces Per Package】 (EA506AA-9)

92.2 L Folding Container (Blue, With Lid) (EA506AA-9)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA506AA-9
EA506AA-9A SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity Weight

฿ 8,054.00

CONTAINER 1 Piece(s) - 12 Day(s) 1 pc. 4,230g

฿ 15,979.00

฿ 13,038.86

CONTAINER 1 Pack(s)

3 Pieces Per Package

12 Day(s) 3 pcs. 4,230 g (per pc.)

Basic Specifications

  • External Shape Width(mm)
    601-700
  • External Shape Depth(mm)
    401-450
  • External Height(mm)
    401-500
  • Materials
    Polypropylene
  • Capacity
    92.9L
  • Size
    Outer dimensions: 648 × 440 × 419 (H) mm · Inner dimensions: 600 × 406 × 381 (H) mm · Effective inner dimensions: 599 × 404 × 381 (H) mm
  • Color
    Blue
  • Details 1
    With lid
  • Size (Outer Dimensions)
    649×440×419(H)mm
  • Size (Inner dimensions)
    600×406×390(H)mm
  • Overall Height When Folded
    91mm
  • Compressive Load
    9.21 kN (940 kgf)

Product Description

· Stackable
·With lid
·The lid has a simple lock to prevent accidental opening of the lid when locked.
·Since it is a deep type, it can store a lot.

Part Number
EA506AA-9
EA506AA-9A SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity Weight

฿ 8,054.00

CONTAINER 1 Piece(s) - 12 Day(s) 1 pc. 4,230g

฿ 15,979.00

฿ 13,038.86

CONTAINER 1 Pack(s)

3 Pieces Per Package

12 Day(s) 3 pcs. 4,230 g (per pc.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1