(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container (with lid/50·74 L) (EA506AA-6)

Folding Container (with lid/50·74 L) (EA506AA-6)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA506AA-6
EA506AA-6A SALE
EA506AA-7
EA506AA-7A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
Capacity Size Quantity Overall Height When Folded Compressive Load

฿ 5,027.00

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 50.4L Outer dimensions: 530 × 366 × 342 (H) mm · Inner dimensions: 494 × 336 × 307 mm · Effective inner dimensions: 492 × 334 × 307 mm 1 102mm 6.96 kN (710 kgf)

฿ 16,176.00

฿ 13,099.32

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 50.4L Outer dimensions: 530 × 366 × 342 (H) mm · Inner dimensions: 494 × 336 × 307 mm · Effective inner dimensions: 492 × 334 × 307 mm 5 102mm 6.96 kN (710 kgf)

฿ 6,851.00

CONTAINER 1 Piece(s) 12 Day(s) 601-700 401-450 73.9L Outer dimensions: 649 × 439 × 340 (H) mm · Inner dimensions: 600 × 405 × 305 (H) mm · Effective inner dimensions: 599 × 404 × 305 (H) mm 1 90mm 18.52 kN (1,890 kgf)

฿ 20,751.00

฿ 16,829.06

CONTAINER 1 Piece(s) 12 Day(s) 601-700 401-450 73.9L Outer dimensions: 649 × 439 × 340 (H) mm · Inner dimensions: 600 × 405 × 305 (H) mm · Effective inner dimensions: 599 × 404 × 305 (H) mm 5 90mm 18.52 kN (1,890 kgf)

Basic Specifications

  • External Height(mm)
    301-400
  • Materials
    Polypropylene
  • Color
    Blue

Product Description

A metal detector can be used to check for foreign objects, there is no rust, and the lid is integrated with the folding container, which helps prevent loss.

Part Number
EA506AA-6
EA506AA-6A SALE
EA506AA-7
EA506AA-7A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
Capacity Size Quantity Overall Height When Folded Compressive Load

฿ 5,027.00

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 50.4L Outer dimensions: 530 × 366 × 342 (H) mm · Inner dimensions: 494 × 336 × 307 mm · Effective inner dimensions: 492 × 334 × 307 mm 1 102mm 6.96 kN (710 kgf)

฿ 16,176.00

฿ 13,099.32

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 50.4L Outer dimensions: 530 × 366 × 342 (H) mm · Inner dimensions: 494 × 336 × 307 mm · Effective inner dimensions: 492 × 334 × 307 mm 5 102mm 6.96 kN (710 kgf)

฿ 6,851.00

CONTAINER 1 Piece(s) 12 Day(s) 601-700 401-450 73.9L Outer dimensions: 649 × 439 × 340 (H) mm · Inner dimensions: 600 × 405 × 305 (H) mm · Effective inner dimensions: 599 × 404 × 305 (H) mm 1 90mm 18.52 kN (1,890 kgf)

฿ 20,751.00

฿ 16,829.06

CONTAINER 1 Piece(s) 12 Day(s) 601-700 401-450 73.9L Outer dimensions: 649 × 439 × 340 (H) mm · Inner dimensions: 600 × 405 × 305 (H) mm · Effective inner dimensions: 599 × 404 × 305 (H) mm 5 90mm 18.52 kN (1,890 kgf)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1