(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

20.0 L Folding Container (OD Color, With Lid) (EA506AA-30E)

20.0 L Folding Container (OD Color, With Lid) (EA506AA-30E)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA506AA-30D
EA506AA-30E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 2,467.00

CONTAINER 1 Piece(s) 12 Day(s) 1 pc.

฿ 8,148.00

CONTAINER 1 Piece(s) 12 Day(s) 5 pcs.

Basic Specifications

  • External Shape Width(mm)
    301-400
  • External Shape Depth(mm)
    251-300
  • External Height(mm)
    201-300
  • Materials
    Polypropylene
  • Details 1
    With top lid lock mechanism
  • Size (mm)
    364×264×283(H)
  • Capacity (L)
    20.0

Product Description

· Stackable
·★2 can be stacked in a 50 L foldable container.
·With top lid lock mechanism

Part Number
EA506AA-30D
EA506AA-30E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 2,467.00

CONTAINER 1 Piece(s) 12 Day(s) 1 pc.

฿ 8,148.00

CONTAINER 1 Piece(s) 12 Day(s) 5 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1