(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cooling Inner Box (for 50/75 L Folding Container) (EA506AA-250)

Cooling Inner Box (for 50/75 L Folding Container) (EA506AA-250)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA506AA-250
EA506AA-275
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
Details 1 Weight Specifications Outer dimensions Internal dimensions

฿ 1,896.00

CONTAINER 1 Piece(s) 12 Day(s) 401-500 301-350 Folding container 50 L type 420g For 50 L 490(W)×330(D)×300(H)mm 485(W)×325(D)×295(H)mm

฿ 2,179.00

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 Folding container 75 L type 450g For 75 L 595(W)×400(D)×300(H)mm 590(W)×395(D)×295(H)mm

Basic Specifications

  • External Height(mm)
    201-300
  • Materials
    Polyethylene is wrapped in an aluminum film.
  • Details 2
    1 pc. included

Product Description

·Material: Polyethylene is wrapped in an aluminum film.
·A cooling box that perfectly fits in a folding container.
·Can be folded compactly when not in use.

Part Number
EA506AA-250
EA506AA-275
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
Details 1 Weight Specifications Outer dimensions Internal dimensions

฿ 1,896.00

CONTAINER 1 Piece(s) 12 Day(s) 401-500 301-350 Folding container 50 L type 420g For 50 L 490(W)×330(D)×300(H)mm 485(W)×325(D)×295(H)mm

฿ 2,179.00

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 Folding container 75 L type 450g For 75 L 595(W)×400(D)×300(H)mm 590(W)×395(D)×295(H)mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1