(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

49.7/76.2 L Folding container (OD Color, With Lid and Window)

49.7/76.2 L Folding container (OD Color, With Lid and Window)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,313.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA506AA-22D
EA506AA-22E SALE
EA506AA-23D
EA506AA-23E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
Capacity Quantity Size (mm)

฿ 5,313.00

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 49.7L 1 pc. 538×366×334(H)

฿ 17,505.00

฿ 14,194.80

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 49.7L 5 pcs. 538×366×334(H)

฿ 6,897.00

CONTAINER 1 Piece(s) 12 Day(s) 601-700 401-450 76.2L 1 pc. 649×439×327(H)

฿ 21,547.00

฿ 17,481.08

CONTAINER 1 Piece(s) 12 Day(s) 601-700 401-450 76.2L 5 pcs. 649×439×327(H)

Basic Specifications

  • External Height(mm)
    301-400
  • Materials
    Polypropylene
  • Color
    OD color (the window is semi-transparent OD color)

Product Description

[Features]
·With side windows that make it easy to pick up things when stacked (one place on the long side)
·The window is semi-transparent in OD color, making it inconspicuous and allowing you to check the contents.
·Can be stacked on a dolly and used as a mobile storage shelf

Part Number
EA506AA-22D
EA506AA-22E SALE
EA506AA-23D
EA506AA-23E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
Capacity Quantity Size (mm)

฿ 5,313.00

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 49.7L 1 pc. 538×366×334(H)

฿ 17,505.00

฿ 14,194.80

CONTAINER 1 Piece(s) 12 Day(s) 501-600 351-400 49.7L 5 pcs. 538×366×334(H)

฿ 6,897.00

CONTAINER 1 Piece(s) 12 Day(s) 601-700 401-450 76.2L 1 pc. 649×439×327(H)

฿ 21,547.00

฿ 17,481.08

CONTAINER 1 Piece(s) 12 Day(s) 601-700 401-450 76.2L 5 pcs. 649×439×327(H)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1