(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

74.0 L Folding Container (Transparent and Blue)

74.0 L Folding Container (Transparent and Blue)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,374.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA506AA-17
EA506AA-17A SALE
EA506AA-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity Color Compressive Load

฿ 5,374.00

CONTAINER 1 Piece(s) 12 Day(s) 1 Transparent -

฿ 13,708.00

฿ 11,192.58

CONTAINER 1 Piece(s) 12 Day(s) 5 Transparent -

฿ 5,548.00

CONTAINER 1 Piece(s) 12 Day(s) 1 Blue 10.60 kN (1,081 kgf)

Basic Specifications

  • External Shape Width(mm)
    601-700
  • External Shape Depth(mm)
    401-450
  • External Height(mm)
    301-400
  • Materials
    Polypropylene
  • Capacity
    76.5L
  • Size
    Outer dimensions: 649 × 439 × 327 (H) mm · Inner dimensions: 600 × 406 × 315 (H) mm · Effective inner dimensions: 600 × 404 × 306 (H) mm
  • Lid
    EA506AA-53 (sold separately)
  • Overall Height When Folded
    77mm

Product Description

The container is made of polypropylene, which has excellent chemical resistance and high strength. It can be stacked and folded, and there is also a clear color type.

Part Number
EA506AA-17
EA506AA-17A SALE
EA506AA-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity Color Compressive Load

฿ 5,374.00

CONTAINER 1 Piece(s) 12 Day(s) 1 Transparent -

฿ 13,708.00

฿ 11,192.58

CONTAINER 1 Piece(s) 12 Day(s) 5 Transparent -

฿ 5,548.00

CONTAINER 1 Piece(s) 12 Day(s) 1 Blue 10.60 kN (1,081 kgf)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1