(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

50.4 L Folding Container (Semi-Transparent, With Lid)【1-5 Pieces Per Package】

50.4 L Folding Container (Semi-Transparent, With Lid)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,459.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA506AA-130D
EA506AA-130E SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 4,459.00

CONTAINER 1 Piece(s) - 12 Day(s) 1 pc.

฿ 13,505.00

฿ 10,960.66

CONTAINER 1 Pack(s)

5 Pieces Per Package

12 Day(s) 5 pcs.

Basic Specifications

  • External Shape Width(mm)
    501-600
  • External Shape Depth(mm)
    351-400
  • External Height(mm)
    301-400
  • Materials
    Polypropylene
  • Details 1
    With top lid lock mechanism
  • Size (mm)
    530×366×334(H)
  • Capacity (L)
    50.4

Product Description

The sides are semi-transparent in OD color and inconspicuous, so you can check the contents without opening the lid. The top lid lock is black so that it does not stand out outdoors

Part Number
EA506AA-130D
EA506AA-130E SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 4,459.00

CONTAINER 1 Piece(s) - 12 Day(s) 1 pc.

฿ 13,505.00

฿ 10,960.66

CONTAINER 1 Pack(s)

5 Pieces Per Package

12 Day(s) 5 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1