(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA506AA-11 |
EA506AA-13 |
EA506AA-13A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Height (mm) |
Capacity | Size | Quantity | Compressive Load |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,490.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 201-300 | 43.1L | Outer dimensions: 530 × 366 × 272 (H) mm · Inner dimensions: 494 × 336 × 261 (H) mm · Effective inner dimensions: 493 × 335 × 252 (H) mm | 1 | 7.12 kN (727 kgf) | ||
฿ 3,857.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 301-400 | 51.9L | Outer dimensions: 530 × 366 × 325 (H) mm · Inner dimensions: 494 × 336 × 314 (H) mm · Effective inner dimensions: 493 × 335 × 305 (H) mm | 1 | 5.21 kN (532 kgf) | ||
฿ 10,668.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 301-400 | 51.9L | Outer dimensions: 530 × 366 × 325 (H) mm · Inner dimensions: 494 × 336 × 314 (H) mm · Effective inner dimensions: 493 × 335 × 305 (H) mm | 5 | 5.21 kN (532 kgf) |
It is a hygienic folding container that can be checked for foreign matter with a metal detector and does not generate rust.
Part Number |
---|
EA506AA-11 |
EA506AA-13 |
EA506AA-13A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Height (mm) |
Capacity | Size | Quantity | Compressive Load |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,490.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 201-300 | 43.1L | Outer dimensions: 530 × 366 × 272 (H) mm · Inner dimensions: 494 × 336 × 261 (H) mm · Effective inner dimensions: 493 × 335 × 252 (H) mm | 1 | 7.12 kN (727 kgf) | ||
฿ 3,857.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 301-400 | 51.9L | Outer dimensions: 530 × 366 × 325 (H) mm · Inner dimensions: 494 × 336 × 314 (H) mm · Effective inner dimensions: 493 × 335 × 305 (H) mm | 1 | 5.21 kN (532 kgf) | ||
฿ 10,668.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 301-400 | 51.9L | Outer dimensions: 530 × 366 × 325 (H) mm · Inner dimensions: 494 × 336 × 314 (H) mm · Effective inner dimensions: 493 × 335 × 305 (H) mm | 5 | 5.21 kN (532 kgf) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?