(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Storage Case (Dark Gray) (EA505-11)

Storage Case (Dark Gray) (EA505-11)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA505-11
EA505-11B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity Materials Size Accessories With a Belt Hole on the Bottom of the Main Body That is Convenient for Fixing to the Loading Platform of the Motorcycle, etc. (Hole size)

฿ 4,610.00

BOX 1 Piece(s) 12 Day(s) - Main body: Polypropylene Inner dimensions: 360 × 285 × 290 (H) mm; Outer dimensions: 455 × 361 × 351 (H) mm With 2 keys 30×5.5mm

฿ 15,899.00

฿ 11,639.66

BOX 1 Piece(s) 12 Day(s) 5 pcs. Main body: polypropylene; buckle wire part: stainless steel; packing: EVA; key: Steel Outer dimensions: 455 × 361 × 351 (H) mm; Inner dimensions: 360 × 285 × 290 (H) mm 2 keys -

Basic Specifications

  • Load capacity
    Approx. 80 kg
  • Weight
    1.9 kg
  • Capacity
    Approx. 30 L
  • Color
    Dark gray

Product Description

·This product is not completely waterproof.
·A wide stocker that is convenient for multipurpose storage on a veranda or under eaves.
·Since the surface of the lid is flat, case can be stacked stably.
·A commercially available padlock with a shackle diameter of 5 mm or less can be attached to prevent theft.

Part Number
EA505-11
EA505-11B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity Materials Size Accessories With a Belt Hole on the Bottom of the Main Body That is Convenient for Fixing to the Loading Platform of the Motorcycle, etc. (Hole size)

฿ 4,610.00

BOX 1 Piece(s) 12 Day(s) - Main body: Polypropylene Inner dimensions: 360 × 285 × 290 (H) mm; Outer dimensions: 455 × 361 × 351 (H) mm With 2 keys 30×5.5mm

฿ 15,899.00

฿ 11,639.66

BOX 1 Piece(s) 12 Day(s) 5 pcs. Main body: polypropylene; buckle wire part: stainless steel; packing: EVA; key: Steel Outer dimensions: 455 × 361 × 351 (H) mm; Inner dimensions: 360 × 285 × 290 (H) mm 2 keys -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1