(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Storage Case (With Carrying Wheels)

Storage Case (With Carrying Wheels)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,353.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
EA505-10
EA505-10B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load capacity Size (Horizontal × Vertical × Height) Quantity Handle Pipe Width Materials Handle length Capacity Size Caster

฿ 9,353.00

BOX 1 Piece(s) 12 Day(s) - - - - Main body: Polypropylene / aluminum / polycarbonate - - (outer dimensions): 630 × 440 × 460 (H) mm (inner dimensions): 520 × 250 × 365 (H) mm 2 pcs. included; size: wheel diameter 120 × width 53 mm

฿ 19,205.00

฿ 14,300.04

BOX 1 Piece(s) 12 Day(s) Overall 80 kg (when vertical static load applied) Outer dimensions: 630 × 440 × 460 mm; inner dimensions: 520 × 250 × 365 mm 2 pcs. 27mm Main body: polypropylene; telescopic handle: aluminum (pipe part), polycarbonate (Handle part) Longest: 465 mm 65 liters - -

Basic Specifications

  • Padlock Mounting Hole
    ø 12mm
  • Weight
    7.3 kg

Product Description

·With casters and telescopic handles that achieves easiness to carry.
·Since there are no partitions, many things can be stored without difficulty.

Part Number
EA505-10
EA505-10B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load capacity Size (Horizontal × Vertical × Height) Quantity Handle Pipe Width Materials Handle length Capacity Size Caster

฿ 9,353.00

BOX 1 Piece(s) 12 Day(s) - - - - Main body: Polypropylene / aluminum / polycarbonate - - (outer dimensions): 630 × 440 × 460 (H) mm (inner dimensions): 520 × 250 × 365 (H) mm 2 pcs. included; size: wheel diameter 120 × width 53 mm

฿ 19,205.00

฿ 14,300.04

BOX 1 Piece(s) 12 Day(s) Overall 80 kg (when vertical static load applied) Outer dimensions: 630 × 440 × 460 mm; inner dimensions: 520 × 250 × 365 mm 2 pcs. 27mm Main body: polypropylene; telescopic handle: aluminum (pipe part), polycarbonate (Handle part) Longest: 465 mm 65 liters - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1