(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA501C-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 7,069.00 |
CAR TOOL PARTS | 1 Piece(s) | Same day |
【Product Specifications】
・Full length--2: 119mm-3: 132mm-5: 169mm
・With spare pin
・Material-Forged steel body
・This tool allows easy cutting of a single chain of vehicles and transmission machines.
・Compatible chain…3/8" to 5/8"
・Count…#35・40・50
Part Number |
---|
EA501C-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 7,069.00 |
CAR TOOL PARTS | 1 Piece(s) | Same day |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?