(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gloves (Nylon / Polyester / Nitrile Rubber Coat / Anti-Slip Processing)【1-10 Pieces Per Package】 (EA354GD-31)

Gloves (Nylon / Polyester / Nitrile Rubber Coat / Anti-Slip Processing) (EA354GD-31)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA354GD-31
EA354GD-32
EA354GD-33
EA354GD-34
EA354GD-36
EA354GD-37
EA354GD-38
EA354GD-39
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Weight Color Quantity Middle finger length Overall length Palm circumference

฿ 254.00

GLOVE 5 Piece(s) - 12 Day(s) S 30g Main unit: gray, wrist: Yellow 1 pair 74mm Approx. 200 mm 185mm

฿ 254.00

GLOVE 5 Piece(s) - 12 Day(s) M 35g Main unit: gray, wrist: Green 1 pair 77mm Approx. 220 mm 200mm

฿ 254.00

GLOVE 5 Piece(s) - 12 Day(s) L 37g Main unit: gray, wrist: Gold 1 pair 79mm Approx. 230 mm 215mm

฿ 254.00

GLOVE 5 Piece(s) - 12 Day(s) LL 43g Main unit: gray, wrist: White 1 pair 81mm Approx. 240 mm 225mm

฿ 1,982.00

GLOVE 1 Piece(s) - 12 Day(s) S 30g Gray 1 pack (10 pairs included) 74mm Approx. 200 mm 185mm

฿ 1,982.00

GLOVE 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 35g Gray 1 pack (10 pairs included) 77mm Approx. 220 mm 200mm

฿ 1,982.00

GLOVE 1 Piece(s) - 12 Day(s) L 37g Gray 1 pack (10 pairs included) 79mm Approx. 230 mm 215mm

฿ 1,982.00

GLOVE 1 Piece(s) - 12 Day(s) LL 43g Gray 1 pack (10 pairs included) 81mm Approx. 240 mm 225mm

Basic Specifications

  • Specifications
    Unlined Back
  • Gauge
    13
  • Materials
    Base material: Nylon/polyester, coating: Nitrile rubber
  • Thickness
    0.7mm
  • Product type
    Slip prevention
  • Usage applications
    Oil and solvent resistant

Product Description

·Application: Cleaning / service industry, transportation / logistics industry, precision machinery industry, machine industry, automobile-related industry, civil engineering / construction industry, horticulture / landscaping industry
・ As nitrile rubber is coated on the palm, it has excellent abrasion resistance.
・ Thin and strong, it is also suitable for fine assembly work that requires a fingertip feel.
·A fit that can be gripped with screws and washers. Because it is thin and strong, it is ideal for maintenance of machines and vehicles.
・ Unique 13-gauge seamless knitting gloves with fine stitches on the fiber part and no stitching.
・ Overlock sewing of the wrist parts to prevent fraying.
·Since the resin part is made of nitrile rubber, it has excellent oil resistance

Part Number
EA354GD-31
EA354GD-32
EA354GD-33
EA354GD-34
EA354GD-36
EA354GD-37
EA354GD-38
EA354GD-39
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Weight Color Quantity Middle finger length Overall length Palm circumference

฿ 254.00

GLOVE 5 Piece(s) - 12 Day(s) S 30g Main unit: gray, wrist: Yellow 1 pair 74mm Approx. 200 mm 185mm

฿ 254.00

GLOVE 5 Piece(s) - 12 Day(s) M 35g Main unit: gray, wrist: Green 1 pair 77mm Approx. 220 mm 200mm

฿ 254.00

GLOVE 5 Piece(s) - 12 Day(s) L 37g Main unit: gray, wrist: Gold 1 pair 79mm Approx. 230 mm 215mm

฿ 254.00

GLOVE 5 Piece(s) - 12 Day(s) LL 43g Main unit: gray, wrist: White 1 pair 81mm Approx. 240 mm 225mm

฿ 1,982.00

GLOVE 1 Piece(s) - 12 Day(s) S 30g Gray 1 pack (10 pairs included) 74mm Approx. 200 mm 185mm

฿ 1,982.00

GLOVE 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 35g Gray 1 pack (10 pairs included) 77mm Approx. 220 mm 200mm

฿ 1,982.00

GLOVE 1 Piece(s) - 12 Day(s) L 37g Gray 1 pack (10 pairs included) 79mm Approx. 230 mm 215mm

฿ 1,982.00

GLOVE 1 Piece(s) - 12 Day(s) LL 43g Gray 1 pack (10 pairs included) 81mm Approx. 240 mm 225mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1