(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Gloves (Polyester, Cotton, Natural Rubber Coat / Black) (EA354GD-17A)

Gloves (Polyester, Cotton, Natural Rubber Coat / Black) (EA354GD-17A)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA354GD-16A
EA354GD-17A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight Color Middle finger length Overall length Palm circumference

฿ 237.00

GLOVE 5 Piece(s) 12 Day(s) M 42.5 g (One hand) Main body: Black hem: Yellow 78mm 230mm 210mm

฿ 237.00

GLOVE 5 Piece(s) 12 Day(s) L 47.5 g (One hand) Main body: Black hem: White 80mm 240mm 230mm

Basic Specifications

  • Materials
    Resin part: Natural rubber (with carbon black), fiber part: Polyester, cotton, etc.
  • Thickness
    1.6mm
  • Quantity
    1 pair
  • Applications
    Cleaning / service industry, transportation / logistics industry, civil engineering / construction industry, horticulture / landscaping industry

Product Description

[Features]
·Cleaning / service industry, transportation / logistics industry, civil engineering / construction industry, horticulture / landscaping industry
·Demonstrates a high anti-slip effect due to special anti-slip processing
·Unique three-dimensional molding, softly fits in the hand and does not get tired even during long hours of work
·Due to the combination of fibers, it feels good on the skin and has a smooth texture
·The fiber part is a unique 10-gauge seamless knitted glove with fine stitches and no stitching
·The fiber part is antibacterial and deodorant
·The hem is overlocked to prevent fraying
·Breathable unlined gloves with natural rubber coated on the palm

Part Number
EA354GD-16A
EA354GD-17A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight Color Middle finger length Overall length Palm circumference

฿ 237.00

GLOVE 5 Piece(s) 12 Day(s) M 42.5 g (One hand) Main body: Black hem: Yellow 78mm 230mm 210mm

฿ 237.00

GLOVE 5 Piece(s) 12 Day(s) L 47.5 g (One hand) Main body: Black hem: White 80mm 240mm 230mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1