(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves (Antistatic, Nylon, Polyester Fingertip Coating)

Gloves (Antistatic, Nylon, Polyester Fingertip Coating)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 373.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA354GC-6
EA354GC-7
EA354GC-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length Palm Circumference Middle Finger Length Wrist Color Weight Color

฿ 373.00

GLOVE 5 Piece(s) 12 Day(s) S Approx. 185 mm Approx. 155 mm Approx. 67 mm Gold 14g Gray (main body), gold (hem)

฿ 373.00

GLOVE 5 Piece(s) 12 Day(s) M Approx. 190 mm approximately 180 mm Approx. 70 mm White 16g Gray (main body), white (hem)

฿ 373.00

GLOVE 5 Piece(s) 12 Day(s) L Approx. 200 mm Approx. 185 mm Approx. 77 mm Black 18g Gray (main body), black (hem)

Basic Specifications

  • Materials
    Base material: Nylon and polyester, fingertips: Polyurethane coating
  • Thickness
    0.6mm
  • Quantity
    1 pair
  • Details 1
    It can be used on both the left and right side
  • Applications
    Precision machine industry, machine industry, automobile-related industry
  • Specifications
    Coated fingertips
  • Usage applications
    Anti-Static
  • Product type
    polyurethane
  • Gauge
    13

Product Description

·Applications: Precision machine industry, machine industry, automobile-related industry
·For handling explosives, dangerous fuel materials, and maintenance of electronic instruments.
・ Since the conductive thread uses copper sulfide composite fiber, it prevents electrostatic charge due to friction and contact during work.
・ The fingertips, which are required to be more conductive, are knitted with conductive thread only.
·Since polyurethane is coated on the fingertips, it has a high anti-slip effect and excellent breathability.
・ Unique 13-gauge seamless knitting gloves with fine stitches on the fiber part and no stitching.
・ Since long fibers are used, the generation of dust and lint from gloves is suppressed.
・ Overlock sewing of the wrist parts to prevent fraying.
・ Left and right combined type.

Part Number
EA354GC-6
EA354GC-7
EA354GC-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length Palm Circumference Middle Finger Length Wrist Color Weight Color

฿ 373.00

GLOVE 5 Piece(s) 12 Day(s) S Approx. 185 mm Approx. 155 mm Approx. 67 mm Gold 14g Gray (main body), gold (hem)

฿ 373.00

GLOVE 5 Piece(s) 12 Day(s) M Approx. 190 mm approximately 180 mm Approx. 70 mm White 16g Gray (main body), white (hem)

฿ 373.00

GLOVE 5 Piece(s) 12 Day(s) L Approx. 200 mm Approx. 185 mm Approx. 77 mm Black 18g Gray (main body), black (hem)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1