(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gloves (Cut Resistant / Anti-Slip / Kevlar / Stainless Steel) (EA354E-15A)

Gloves (Cut Resistant / Anti-Slip / Kevlar / Stainless Steel) (EA354E-15A)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA354E-15A
EA354E-15B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight Palm circumference

฿ 2,030.00

GLOVE 1 Piece(s) 12 Day(s) M 91g 210mm

฿ 2,133.00

GLOVE 1 Piece(s) 12 Day(s) L 107g 215mm

Basic Specifications

  • Specifications
    Unlined Back
  • Gauge
    13
  • Standard
    Others
  • Materials
    Kevlar, stainless steel fiber
  • Thickness
    1.1mm
  • Quantity
    1 pair
  • Details 1
    EN388 standard cut resistance level 5
  • Middle finger length
    85mm
  • Overall length
    240mm
  • Product type
    Slip prevention
  • Usage applications
    Cut resistant

Product Description

·Latex rubber coating on palms and fingertips. It has strength and elasticity.

Part Number
EA354E-15A
EA354E-15B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight Palm circumference

฿ 2,030.00

GLOVE 1 Piece(s) 12 Day(s) M 91g 210mm

฿ 2,133.00

GLOVE 1 Piece(s) 12 Day(s) L 107g 215mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1