(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For gloves and chemicals (Neoprene rubber) (EA354BW-21)

For gloves and chemicals (Neoprene rubber) (EA354BW-21)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA354BW-21
EA354BW-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Middle finger length Palm circumference

฿ 1,619.00

GLOVE 1 Piece(s) 12 Day(s) M 80mm 240mm

฿ 1,619.00

GLOVE 1 Piece(s) 12 Day(s) L 85mm 280mm

Basic Specifications

  • Materials
    Neoprene
  • Thickness
    0.76mm
  • Quantity
    1 pair
  • Overall length
    457mm
  • Product type
    Others
  • Usage applications
    Oil and solvent resistant

Product Description

·Gloves with good hand feeling and excellent workability
·Please use inner gloves.

Part Number
EA354BW-21
EA354BW-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Middle finger length Palm circumference

฿ 1,619.00

GLOVE 1 Piece(s) 12 Day(s) M 80mm 240mm

฿ 1,619.00

GLOVE 1 Piece(s) 12 Day(s) L 85mm 280mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1