(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves (Dust-Proof, Polyester, Urethane Laminate) (EA354AP-1)

Gloves (Dust-Proof, Polyester, Urethane Laminate) (EA354AP-1)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA354AP-1
EA354AP-2
EA354AP-3
EA354AP-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length Palm Circumference Middle Finger Length Wrist Color Total Weight Color

฿ 284.00

GLOVE 1 Piece(s) 12 Day(s) S Approx. 205 mm 174mm 78mm Green 15g Main unit: White stitch: Green

฿ 262.00

GLOVE 5 Piece(s) 12 Day(s) M Approx. 220 mm 182mm 81mm White 15g Main body: White stitch: White

฿ 262.00

GLOVE 1 Piece(s) 12 Day(s) L Approx. 230 mm 190mm 84mm Red - Main body: White stitch: Red

฿ 262.00

GLOVE 5 Piece(s) 12 Day(s) LL Approx. 240 mm 198mm 87mm Yellow 19g Main body: White stitch: Yellow

Basic Specifications

  • Materials
    Polyester
  • Thickness
    0.7mm

Product Description

Urethane lamination on the palm prevents sweat from passing through.
Available in 4 sizes S, M, L, and LL.

Part Number
EA354AP-1
EA354AP-2
EA354AP-3
EA354AP-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length Palm Circumference Middle Finger Length Wrist Color Total Weight Color

฿ 284.00

GLOVE 1 Piece(s) 12 Day(s) S Approx. 205 mm 174mm 78mm Green 15g Main unit: White stitch: Green

฿ 262.00

GLOVE 5 Piece(s) 12 Day(s) M Approx. 220 mm 182mm 81mm White 15g Main body: White stitch: White

฿ 262.00

GLOVE 1 Piece(s) 12 Day(s) L Approx. 230 mm 190mm 84mm Red - Main body: White stitch: Red

฿ 262.00

GLOVE 5 Piece(s) 12 Day(s) LL Approx. 240 mm 198mm 87mm Yellow 19g Main body: White stitch: Yellow

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1