(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves (Cotton / 12 Pairs)【1-12 Pieces Per Package】

Gloves (Cotton / 12 Pairs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 600.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA354AM-26
EA354AM-27
EA354AM-28
EA354AM-29
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Overall Length Palm Circumference Middle Finger Length Total Weight

฿ 600.00

GLOVE 5 Piece(s) - 12 Day(s) S Approx. 210 mm 170mm 75mm 189g

฿ 600.00

GLOVE 5 Piece(s) - 12 Day(s) M Approx. 220 mm 180mm 80mm 215g

฿ 600.00

GLOVE 1 Pack(s)

12 Pieces Per Package

12 Day(s) L Approx. 230 mm 200mm 85mm 225g

฿ 600.00

GLOVE 5 Piece(s) - 12 Day(s) LL Approx. 240 mm 220mm 90mm 234g

Basic Specifications

  • Materials
    100% Cotton
  • Thickness
    0.4mm
  • Quantity
    12 pairs
  • Color
    White
  • Specifications
    Matinashi
  • Usage applications
    For quality control
  • Product type
    Sumus

Product Description

These gloves can be hung from a hook and are made of 100% cotton, making them smooth to the touch.

Part Number
EA354AM-26
EA354AM-27
EA354AM-28
EA354AM-29
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Overall Length Palm Circumference Middle Finger Length Total Weight

฿ 600.00

GLOVE 5 Piece(s) - 12 Day(s) S Approx. 210 mm 170mm 75mm 189g

฿ 600.00

GLOVE 5 Piece(s) - 12 Day(s) M Approx. 220 mm 180mm 80mm 215g

฿ 600.00

GLOVE 1 Pack(s)

12 Pieces Per Package

12 Day(s) L Approx. 230 mm 200mm 85mm 225g

฿ 600.00

GLOVE 5 Piece(s) - 12 Day(s) LL Approx. 240 mm 220mm 90mm 234g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1