(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves (Nylon, Polyurethane Coat Fingertips / 10 Pairs)

Gloves (Nylon, Polyurethane Coat Fingertips / 10 Pairs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,327.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA354AB-41A
EA354AB-42A
EA354AB-43A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length Palm Circumference Middle Finger Length Wrist Color Color

฿ 1,327.00

GLOVE 3 Piece(s) 12 Day(s) S Approx. 203 mm 150mm 62mm White Main body: White wrist: White

฿ 1,327.00

GLOVE 3 Piece(s) 12 Day(s) M Approx. 205 mm 160mm 66mm Green Main body: White, Wrist: Green

฿ 1,327.00

GLOVE 3 Piece(s) 12 Day(s) L Approx. 215 mm 170mm 70mm Gray Main body: White wrist: Gray

Basic Specifications

  • Materials
    Nylon
  • Thickness
    2.2mm
  • Quantity
    10 Pairs included

Product Description

·Urethane resin with excellent grip is coated on the fingertips.
·It fits well in the hand and can be used for various work.

Part Number
EA354AB-41A
EA354AB-42A
EA354AB-43A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length Palm Circumference Middle Finger Length Wrist Color Color

฿ 1,327.00

GLOVE 3 Piece(s) 12 Day(s) S Approx. 203 mm 150mm 62mm White Main body: White wrist: White

฿ 1,327.00

GLOVE 3 Piece(s) 12 Day(s) M Approx. 205 mm 160mm 66mm Green Main body: White, Wrist: Green

฿ 1,327.00

GLOVE 3 Piece(s) 12 Day(s) L Approx. 215 mm 170mm 70mm Gray Main body: White wrist: Gray

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1