(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA354AA-62 |
EA354AA-63 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Overall Length | Palm Circumference | Middle Finger Length | Color |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,816.00 |
GLOVE | 3 Piece(s) | - | 12 Day(s) | M | 220mm | 180mm | 85mm | White (main body), white (stitch) | ||
฿ 1,816.00 |
GLOVE | 1 Pack(s) |
12 Pieces Per Package |
12 Day(s) | L | 230mm | 188mm | 89mm | White (main body), red (stitch) |
With good breathability, these thin nylon gusseted gloves can be used on both the left and right hand, making them suitable for light electrical and home appliance assembly work as well as detailed work.
Part Number |
---|
EA354AA-62 |
EA354AA-63 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Overall Length | Palm Circumference | Middle Finger Length | Color |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,816.00 |
GLOVE | 3 Piece(s) | - | 12 Day(s) | M | 220mm | 180mm | 85mm | White (main body), white (stitch) | ||
฿ 1,816.00 |
GLOVE | 1 Pack(s) |
12 Pieces Per Package |
12 Day(s) | L | 230mm | 188mm | 89mm | White (main body), red (stitch) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?