(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gloves/Mechanix (Synthetic Leather / Camouflage Color / Thickness 1.1 mm)

Gloves/Mechanix (Synthetic Leather / Camouflage Color / Thickness 1.1 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,337.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA353BT-77
EA353BT-78
EA353BT-79
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Middle finger length Overall length Palm circumference

฿ 2,337.00

GLOVE 1 Piece(s) 12 Day(s) M 85mm 210mm 220mm

฿ 2,337.00

GLOVE 1 Piece(s) 12 Day(s) L 88mm 215mm 225mm

฿ 2,337.00

GLOVE 1 Piece(s) 12 Day(s) XL 90mm 220mm 230mm

Basic Specifications

  • Specifications
    Unlined Back
  • Standard
    Others
  • Thickness
    1.1mm
  • EU Standard CE EN388 Cut Resistant Level
    1
  • Color
    Camouflage
  • Quantity
    1 pair
  • Details 1
    Hook-and-loop tape stop
  • Product type
    Slip prevention
  • Usage applications
    Oil and solvent resistant

Product Description

·Flexible palm, breathable and durable synthetic leather
·Breathable spandex on the back of the hand

Part Number
EA353BT-77
EA353BT-78
EA353BT-79
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Middle finger length Overall length Palm circumference

฿ 2,337.00

GLOVE 1 Piece(s) 12 Day(s) M 85mm 210mm 220mm

฿ 2,337.00

GLOVE 1 Piece(s) 12 Day(s) L 88mm 215mm 225mm

฿ 2,337.00

GLOVE 1 Piece(s) 12 Day(s) XL 90mm 220mm 230mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1