(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gloves (Rescue / Synthetic Leather) (EA353BK-1)

Gloves (Rescue / Synthetic Leather) (EA353BK-1)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA353BK-1
EA353BK-2
EA353BK-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Middle finger length Overall length Palm circumference

฿ 2,219.00

GLOVE 1 Piece(s) 12 Day(s) M 87mm 220mm 202mm

฿ 2,219.00

GLOVE 1 Piece(s) 12 Day(s) L 91mm 225mm 210mm

฿ 2,219.00

GLOVE 1 Piece(s) 12 Day(s) LL 95mm 235mm 218mm

Basic Specifications

  • Specifications
    Unlined Back
  • Materials
    Palm: Synthetic leather, back of hand: Nylon mesh
  • Thickness
    0.6mm
  • Quantity
    1 pair
  • Details 1
    Hook-and-loop tape stop
  • Product type
    Slip prevention
  • Usage applications
    For work

Product Description

Gloves with orange markings for good visibility.
Materials: Palm: Synthetic leather, back of hand: Nylon mesh
Details 1: Hook-and-loop tape stop
Thickness: 0.6 mm
Quantity: 1 pair

Part Number
EA353BK-1
EA353BK-2
EA353BK-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Middle finger length Overall length Palm circumference

฿ 2,219.00

GLOVE 1 Piece(s) 12 Day(s) M 87mm 220mm 202mm

฿ 2,219.00

GLOVE 1 Piece(s) 12 Day(s) L 91mm 225mm 210mm

฿ 2,219.00

GLOVE 1 Piece(s) 12 Day(s) LL 95mm 235mm 218mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1