(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Code seal (flat) (EA351CD-20)

Code seal (flat) (EA351CD-20)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA351CC-20
EA351CD-20
EA351CD-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Thickness
(mm)

฿ 9,062.00

ADHESIVE BOND 1 Piece(s) 11 Day(s) 20 15000 1

฿ 6,565.00

ADHESIVE BOND 1 Piece(s) 11 Day(s) 20 5000 2

฿ 9,896.00

ADHESIVE BOND 1 Piece(s) 11 Day(s) 30 5000 2

Basic Specifications

  • Material
    Other
  • Details 1
    With adhesive
  • Details 2
    Heat and chemical resistant sealing material
  • Materials
    PTFE
  • Pressure resistance
    1.96MPa (gas), 4.90MPa (liquid)
  • Usable temperature range
    -240 to 260°C

Product Description

This is a code seal with adhesive that is heat-resistant and chemical-resistant.
[Material] PTFE

Part Number
EA351CC-20
EA351CD-20
EA351CD-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Thickness
(mm)

฿ 9,062.00

ADHESIVE BOND 1 Piece(s) 11 Day(s) 20 15000 1

฿ 6,565.00

ADHESIVE BOND 1 Piece(s) 11 Day(s) 20 5000 2

฿ 9,896.00

ADHESIVE BOND 1 Piece(s) 11 Day(s) 30 5000 2

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1