(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Code Seal (Oval) (EA351CB-3)

Code Seal (Oval) (EA351CB-3)

You can add up to 6 items to the comparison list.

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA351CB-3
EA351CB-12
EA351CB-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,174.00

ADHESIVE BOND 1 Piece(s) 12 Day(s)

฿ 8,174.00

ADHESIVE BOND 1 Piece(s) 11 Day(s)

฿ 11,779.00

ADHESIVE BOND 1 Piece(s) 12 Day(s)

Basic Specifications

  • Width(mm)
    3
  • Length(mm)
    30000
  • Thickness(mm)
    1.5
  • Details 1
    With heat resistant and chemical resistant sealing material
  • Details 2
    With adhesive
  • Materials
    [Others]Others
  • Usable temperature range
    -240 to 260°C
  • Pressure Resistance
    1.96 MPa (gas), 4.90 MPa (Liquid)

Product Description

Adhesive code seal with heat and chemical resistance.
[Material]PTFE

Part Number
EA351CB-3
EA351CB-12
EA351CB-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,174.00

ADHESIVE BOND 1 Piece(s) 12 Day(s)

฿ 8,174.00

ADHESIVE BOND 1 Piece(s) 11 Day(s)

฿ 11,779.00

ADHESIVE BOND 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1