(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA351CA-2 |
EA351CA-8 |
EA351CA-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Length (mm) |
Size | Details 1 | Details 2 | Materials | Pressure resistance | Usable temperature range | Pressure Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,676.00 |
ADHESIVE BOND | 1 Piece(s) | 11 Day(s) | Other | 400000 | φ2mm×40m | Heat and chemical resistant sealing material | Non-adhesive | PTFE | 1.96MPa (gas), 4.90MPa (liquid) | -240 to 260°C | - | ||
฿ 9,676.00 |
ADHESIVE BOND | 1 Piece(s) | 12 Day(s) | - | 70000 | ø 8 mm × 7 m | With heat resistant and chemical resistant sealing material | Non adhesive | [Others]Others | - | -240 to 260°C | 1.96 MPa (gas), 4.90 MPa (Liquid) | ||
฿ 9,676.00 |
ADHESIVE BOND | 1 Piece(s) | 12 Day(s) | - | 50000 | ø 10 mm × 5 m | With heat resistant and chemical resistant sealing material | Non adhesive | [Others]Others | - | -240 to 260°C | 1.96 MPa (gas), 4.90 MPa (Liquid) |
A non-adhesive cord seal made of heat and chemical resistant sealing material.
[Material]PTFE
Part Number |
---|
EA351CA-2 |
EA351CA-8 |
EA351CA-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Length (mm) |
Size | Details 1 | Details 2 | Materials | Pressure resistance | Usable temperature range | Pressure Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,676.00 |
ADHESIVE BOND | 1 Piece(s) | 11 Day(s) | Other | 400000 | φ2mm×40m | Heat and chemical resistant sealing material | Non-adhesive | PTFE | 1.96MPa (gas), 4.90MPa (liquid) | -240 to 260°C | - | ||
฿ 9,676.00 |
ADHESIVE BOND | 1 Piece(s) | 12 Day(s) | - | 70000 | ø 8 mm × 7 m | With heat resistant and chemical resistant sealing material | Non adhesive | [Others]Others | - | -240 to 260°C | 1.96 MPa (gas), 4.90 MPa (Liquid) | ||
฿ 9,676.00 |
ADHESIVE BOND | 1 Piece(s) | 12 Day(s) | - | 50000 | ø 10 mm × 5 m | With heat resistant and chemical resistant sealing material | Non adhesive | [Others]Others | - | -240 to 260°C | 1.96 MPa (gas), 4.90 MPa (Liquid) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?