(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Titanium] Submersible Pump, Horizontal Underwater Pump EA345TC-50

[Titanium] Submersible Pump, Horizontal Underwater Pump EA345TC-50

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of EA345TC-50

Part Number
EA345TC-50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 46,579.00

฿ 37,263.20

PUMP 1 Piece(s) 11 Day(s)

Product Description

【Product Specifications】
・Circulate & drain, seawater
・Aperture-50mm
・Power supply-100VAC
・Weight-6.3kg
・Dim.-342 x 150 x 185(H)mm
・Titanium ensures corrosion resistance.
・Frequency…50Hz
・Output…400W

Specifications of EA345TC-50

Part Number
EA345TC-50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 46,579.00

฿ 37,263.20

PUMP 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1