(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA345TB-50 |
EA345TB-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frequency |
---|---|---|---|---|---|---|
฿ 39,852.00 ฿ 32,427.57 |
PUMP | 1 Piece(s) | 12 Day(s) | 50Hz | ||
฿ 39,852.00 ฿ 32,427.57 |
PUMP | 1 Piece(s) | 12 Day(s) | 60Hz |
【Product Specifications】
・Circulate & drain, seawater
・Titanium ensures corrosion resistance.
Part Number |
---|
EA345TB-50 |
EA345TB-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frequency |
---|---|---|---|---|---|---|
฿ 39,852.00 ฿ 32,427.57 |
PUMP | 1 Piece(s) | 12 Day(s) | 50Hz | ||
฿ 39,852.00 ฿ 32,427.57 |
PUMP | 1 Piece(s) | 12 Day(s) | 60Hz |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?