(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA345RZ-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 25,150.00 |
PUMP | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Up to 1 mm drainable.
・Aperture-50mm
・Power supply-100VAC
・Output-400W
・Max total lifting height-12m
・Max delivery-110L/min
・Dim.-271 x 162 x 282(H)mm
・Hz…60Hz
・Weight…10.8kg
Part Number |
---|
EA345RZ-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 25,150.00 |
PUMP | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?