(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Submersible Pump (Low Water Level)

Submersible Pump (Low Water Level)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 25,150.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA345RZ-50 SALE
EA345RZ-60 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frequency Weight

฿ 25,150.00

฿ 20,363.96

PUMP 1 Piece(s) 12 Day(s) 50 Hz 10.6 kg

฿ 25,150.00

฿ 20,363.96

PUMP 1 Piece(s) 12 Day(s) 60 Hz 10.8 kg

Basic Specifications

  • Details 1
    Equipped with oil lifter
  • Discharge Volume
    85 L/min.
  • Maximum discharge amount
    120 L/minute
  • Maximum Total Lifting Height
    12m
  • Opening diameter
    50mm
  • Output
    400W
  • Power Supply
    AC100V
  • Size
    271×162×282(H)mm
  • Total pump head
    7m

Product Description

·Residual water can be drained up to 1 mm.
· * The discharge amount at the maximum lifting height is 0 liter/min, and the lifting height at the maximum discharge is almost 0 m.

Part Number
EA345RZ-50 SALE
EA345RZ-60 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frequency Weight

฿ 25,150.00

฿ 20,363.96

PUMP 1 Piece(s) 12 Day(s) 50 Hz 10.6 kg

฿ 25,150.00

฿ 20,363.96

PUMP 1 Piece(s) 12 Day(s) 60 Hz 10.8 kg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1