(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Submersible Pump (for General Construction)

Submersible Pump (for General Construction)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 28,476.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA345RY-50 SALE
EA345RY-60 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frequency Maximum Total Lifting Height

฿ 28,476.00

฿ 23,116.82

PUMP 1 Piece(s) 12 Day(s) 50 Hz 9m

฿ 28,476.00

฿ 23,116.82

PUMP 1 Piece(s) 12 Day(s) 60 Hz 10m

Basic Specifications

  • Discharge Volume
    130 L/minute
  • Materials
    Exteriors: casting, casing: casting, impeller: urethane rubber, spindle: SUS403
  • Maximum discharge amount
    270 L/minute
  • Opening diameter
    50mm
  • Output
    400W
  • Power Supply
    AC100V
  • Size
    ø 193×337(H)mm
  • Total pump head
    6 m (Discharge rate 130 L/min)
  • Weight
    12.2 kg

Product Description

·Uses a strainer that is not easily clogged by soft contaminants (dead leaves, etc.)
·Rainwater, spring water, construction drainage, earth and sand water
· * The discharge amount at the maximum lifting height is 0 liter/min, and the lifting height at the maximum discharge is almost 0 m.

Part Number
EA345RY-50 SALE
EA345RY-60 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frequency Maximum Total Lifting Height

฿ 28,476.00

฿ 23,116.82

PUMP 1 Piece(s) 12 Day(s) 50 Hz 9m

฿ 28,476.00

฿ 23,116.82

PUMP 1 Piece(s) 12 Day(s) 60 Hz 10m

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1