(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Submersible Pump (Auto)

Submersible Pump (Auto)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 30,745.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA345RW-5 SALE
EA345RW-6 SALE
EA345RW-15 SALE
EA345RW-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Volume Frequency Maximum discharge amount Maximum Total Lifting Height Opening diameter Output Total pump head

฿ 30,745.00

฿ 24,888.08

PUMP 1 Piece(s) 12 Day(s) 100 L/min. 50 Hz 190 L/min. 8.5m 40mm 250W 6 m (Discharge rate 100 L/min)

฿ 30,745.00

฿ 24,888.08

PUMP 1 Piece(s) 12 Day(s) 100 L/min. 60 Hz 190 L/min. 8.5m 40mm 250W 6 m (Discharge rate 100 L/min)

฿ 33,476.00

฿ 27,105.52

PUMP 1 Piece(s) 12 Day(s) 120 L/minute 50 Hz 220 L/minute 11m 50mm 400W 8 m (Discharge amount 120 L/min)

฿ 33,476.00

฿ 27,105.52

PUMP 1 Piece(s) 12 Day(s) 120 L/minute 60 Hz 240 L/minute 12m 50mm 400W 8 m (Discharge amount 120 L/min)

Basic Specifications

  • Power Supply
    AC100V
  • Size
    ø 187×286(H)mm
  • Weight
    10 kg

Product Description

·Rainwater, spring water, earth and sand water, construction drainage
· * The discharge amount at the maximum lifting height is 0 liter/min, and the lifting height at the maximum discharge is almost 0 m.

Part Number
EA345RW-5 SALE
EA345RW-6 SALE
EA345RW-15 SALE
EA345RW-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Volume Frequency Maximum discharge amount Maximum Total Lifting Height Opening diameter Output Total pump head

฿ 30,745.00

฿ 24,888.08

PUMP 1 Piece(s) 12 Day(s) 100 L/min. 50 Hz 190 L/min. 8.5m 40mm 250W 6 m (Discharge rate 100 L/min)

฿ 30,745.00

฿ 24,888.08

PUMP 1 Piece(s) 12 Day(s) 100 L/min. 60 Hz 190 L/min. 8.5m 40mm 250W 6 m (Discharge rate 100 L/min)

฿ 33,476.00

฿ 27,105.52

PUMP 1 Piece(s) 12 Day(s) 120 L/minute 50 Hz 220 L/minute 11m 50mm 400W 8 m (Discharge amount 120 L/min)

฿ 33,476.00

฿ 27,105.52

PUMP 1 Piece(s) 12 Day(s) 120 L/minute 60 Hz 240 L/minute 12m 50mm 400W 8 m (Discharge amount 120 L/min)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1