(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Three-phase 200 V seawater pump

Three-phase 200 V seawater pump

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

  • From :
    ฿ 40,480.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA345RS-50 SALE
EA345RT-50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 40,480.00

฿ 34,954.48

PUMP 1 Piece(s) 12 Day(s)

฿ 48,965.00

฿ 42,222.52

PUMP 1 Piece(s) 12 Day(s)

Basic Specifications

  • Discharge Volume
    80 L/minute
  • Frequency
    50 Hz
  • Maximum discharge amount
    290 L/minute
  • Maximum Total Lifting Height
    12m
  • Opening diameter
    50mm
  • Output
    400W
  • Power Supply
    Three-phase 200 V
  • Size
    236×162×349 to 374(H)mm
  • Total pump head
    9.3 m (Discharge amount 80 L/min)
  • Weight
    6.6 kg

Product Description

·It does not come with an outlet plug.
· * The discharge amount at the maximum lifting height is 0 liter/min, and the lifting height at the maximum discharge is almost 0 m.

Part Number
EA345RS-50 SALE
EA345RT-50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 40,480.00

฿ 34,954.48

PUMP 1 Piece(s) 12 Day(s)

฿ 48,965.00

฿ 42,222.52

PUMP 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1