(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-Phase 200 V Submersible Pump

Single-Phase 200 V Submersible Pump

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 26,851.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
EA345RH-50 SALE
EA345RH-60 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frequency Maximum discharge amount Maximum Total Lifting Height

฿ 26,851.00

฿ 21,735.88

PUMP 1 Piece(s) 12 Day(s) 50 Hz 220 L/minute 11m

฿ 26,851.00

฿ 21,735.88

PUMP 1 Piece(s) 12 Day(s) 60 Hz 240 L/minute 12m

Basic Specifications

  • Details 1
    No outlet plug
  • Discharge Volume
    120 L/minute
  • Opening diameter
    50mm
  • Output
    480W
  • Power Supply
    AC200V
  • Size
    ø 187×286(H)mm
  • Total pump head
    8 m (Discharge amount 120 L/min)
  • Weight
    9.5 kg

Product Description

[Features]
Upward and horizontal can be changed.
A high-spin structure that is difficult to lock.
* It does not come with an outlet plug.
[Applications]
Ideal for general civil engineering, construction work drainage, and water drainage.

Part Number
EA345RH-50 SALE
EA345RH-60 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frequency Maximum discharge amount Maximum Total Lifting Height

฿ 26,851.00

฿ 21,735.88

PUMP 1 Piece(s) 12 Day(s) 50 Hz 220 L/minute 11m

฿ 26,851.00

฿ 21,735.88

PUMP 1 Piece(s) 12 Day(s) 60 Hz 240 L/minute 12m

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1