(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA345RG-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 26,851.00 |
PUMP | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Power supply-3-phase 200V
・Output-250W (RF-50, -60),480W (RG-50, -60),
・Weight-9.5kg
・Dim.-Dia. 187 x 286(H)mm
・Hz…50Hz
・Aperture…50mm
・Lift…11m
・Delivery…220L/min
・EA345RG-50 have no plug.
Part Number |
---|
EA345RG-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 26,851.00 |
PUMP | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?