(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Three-Phase 200 V Submersible Pump

Three-Phase 200 V Submersible Pump

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 24,302.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA345RF-50 SALE
EA345RF-60 SALE
EA345RG-50 SALE
EA345RG-60 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Volume Frequency Maximum discharge amount Maximum Total Lifting Height Opening diameter Output Power Supply Total pump head

฿ 24,302.00

฿ 19,699.20

PUMP 1 Piece(s) 12 Day(s) 100 L/min. 50 Hz 190 L/min. 8.5m 40mm 250W AC200V 6 m (Discharge rate 100 L/min)

฿ 24,302.00

฿ 19,699.20

PUMP 1 Piece(s) 12 Day(s) 100 L/min. 60 Hz 190 L/min. 8.5m 40mm 250W Three-phase 200 V 6 m (Discharge rate 100 L/min)

฿ 26,851.00

฿ 21,735.88

PUMP 1 Piece(s) 12 Day(s) 120 L/minute 50 Hz 220 L/minute 11m 50mm 480W Three-phase 200 V 8 m (Discharge amount 120 L/min)

฿ 26,851.00

฿ 21,735.88

PUMP 1 Piece(s) 12 Day(s) 120 L/minute 60 Hz 240 L/minute 12m 50mm 480W Three-phase 200 V 8 m (Discharge amount 120 L/min)

Basic Specifications

  • Details 1
    No outlet plug
  • Size
    ø 187×286(H)mm
  • Weight
    9.5 kg

Product Description

[Features]
·There is no outlet plug
·For drainage in general construction

Part Number
EA345RF-50 SALE
EA345RF-60 SALE
EA345RG-50 SALE
EA345RG-60 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Volume Frequency Maximum discharge amount Maximum Total Lifting Height Opening diameter Output Power Supply Total pump head

฿ 24,302.00

฿ 19,699.20

PUMP 1 Piece(s) 12 Day(s) 100 L/min. 50 Hz 190 L/min. 8.5m 40mm 250W AC200V 6 m (Discharge rate 100 L/min)

฿ 24,302.00

฿ 19,699.20

PUMP 1 Piece(s) 12 Day(s) 100 L/min. 60 Hz 190 L/min. 8.5m 40mm 250W Three-phase 200 V 6 m (Discharge rate 100 L/min)

฿ 26,851.00

฿ 21,735.88

PUMP 1 Piece(s) 12 Day(s) 120 L/minute 50 Hz 220 L/minute 11m 50mm 480W Three-phase 200 V 8 m (Discharge amount 120 L/min)

฿ 26,851.00

฿ 21,735.88

PUMP 1 Piece(s) 12 Day(s) 120 L/minute 60 Hz 240 L/minute 12m 50mm 480W Three-phase 200 V 8 m (Discharge amount 120 L/min)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1