(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

100 V AC, 25 mm Submersible Pump (for Low Water)

100 V AC, 25 mm Submersible Pump (for Low Water)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 31,807.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA345RD-50 SALE
EA345RD-60 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frequency Maximum Total Lifting Height

฿ 31,807.00

฿ 25,725.50

PUMP 1 Piece(s) 12 Day(s) 50 Hz 11m

฿ 31,807.00

฿ 25,725.50

PUMP 1 Piece(s) 12 Day(s) 60 Hz 12m

Basic Specifications

  • Discharge Volume
    120 L/minute
  • Maximum discharge amount
    170 L/min
  • Opening diameter
    25mm
  • Output
    480W
  • Power Supply
    AC100V
  • Size
    ø 196×316(H)mm
  • Total pump head
    6m
  • Weight
    12 kg

Product Description

·For drainage of cleaning water, floor water, and stored water at low water level (1 mm)
· * The discharge amount at the maximum lifting height is 0 liter/min, and the lifting height at the maximum discharge is almost 0 m.

Part Number
EA345RD-50 SALE
EA345RD-60 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frequency Maximum Total Lifting Height

฿ 31,807.00

฿ 25,725.50

PUMP 1 Piece(s) 12 Day(s) 50 Hz 11m

฿ 31,807.00

฿ 25,725.50

PUMP 1 Piece(s) 12 Day(s) 60 Hz 12m

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1