1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat-resistant work sheet (With Eyelets) (Part Number)

Heat-resistant work sheet (With Eyelets)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 3,339.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Vermiculite surface treatment (By sprinkling extremely small mineral particles on it, it has a certain degree of strength.)
·For use as a spatter and spark catcher at welding sites
·Can also be used as a protective sheet for the windshield and painted surfaces of automobile sheet metal
・ It has excellent chemical resistance
·No asbestos dust problems or skin irritation from glass fibers
·JISA1323 passed product

 
Part Number
EA334BB-1A
EA334BB-2A
EA334BB-3A
EA334BB-4ASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code

฿ 3,339.00

WELDING TOOL 1 Piece(s) 12 Day(s) 4548745460841

฿ 6,694.00

WELDING TOOL 1 Piece(s) 12 Day(s) 4548745460858

฿ 13,331.00

WELDING TOOL 1 Piece(s) 12 Day(s) 4548745460865

฿ 20,016.00

฿ 15,708.56

WELDING TOOL 1 Piece(s) 12 Day(s) 4548745460872

Loading...

  1. 1

Basic Information

Product Type Sputtering sheet Material Silica fiber (high-heat-resistant glass fiber) Thickness (mm) Approx. 0.8
Type flame retardant film