1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

200 A/300 A welding machine ground set with rubber cover (Part Number)

200 A/300 A welding machine ground set with rubber cover
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,337.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·By using the earth clip, the earth connection is completely established and the current is not interrupted, eliminating the risk of reduced work efficiency and burning of wires and welding equipment.
·When connecting an object to be welded to earth, this method can be used to easily connect the earth to the object without damaging it and without requiring any tools for installation.
·It can be completely set by the pressure of the spring, there is little contact resistance, and there is almost no temperature rise.
[Applications]
·This is a welding cable mainly used on the secondary side of 200 A/300 A arc welding machines.
·Compatible with 200 A/300 A welding machines (Earth Clip)

Part Number
EA315AG-15SALE
EA315AG-20SALE
EA315AH-15SALE
EA315AH-20SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCable
(m)
JAN code Applications Cable Used

฿ 14,337.00

฿ 11,102.57

WELDING TOOL 1 Piece(s) 12 Day(s) 15m4518340344006-Class 1 cable for conducting wire, WCT22mm2 (Used for lead wires and covered with natural rubber cabtyre)

฿ 17,527.00

฿ 13,551.88

WELDING TOOL 1 Piece(s) 12 Day(s) 20m4518340344013-Class 1 cable for conducting wire, WCT22mm2 (Used for lead wires and covered with natural rubber cabtyre)

฿ 20,890.00

฿ 15,863.87

WELDING TOOL 1 Piece(s) 12 Day(s) 15m4518340344020For 300 A (cable joint)Class 1 cable for conducting wire, WCT38mm2 (Used for lead wires and covered with natural rubber cabtyre)

฿ 26,135.00

฿ 19,799.88

WELDING TOOL 1 Piece(s) 12 Day(s) 20m4518340344037For 300 A (cable joint)Class 1 cable for conducting wire, WCT38mm2 (Used for lead wires and covered with natural rubber cabtyre)

Loading...

  1. 1

Basic Information

Product Type Other Type details Grounding Set Specifications With rubber cover
Set contents 3-pc. set: Cable x 1, ground clip x 1, cable joint x 1 Cable connection method Screwed type Connection method Screwed type (cable joint)
Length 200 mm (cable joint) Connection Area Male (cable joint) Weight 380 g (earth clip), 300 g (cable joint)
Maximum Pinching Ability 25mm