(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Battery Type Soldering Iron EA304MA

Battery Type Soldering Iron EA304MA

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA304MA

Part Number
EA304MA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,470.00

SOLDERING IRON & ACCESSORY 1 Piece(s) 12 Day(s)

Product Description

【Product Specifications】
・Full length-220mm
・Weight-107g (with batteries)
・Power supply-AA size battery x 4 pcs (separately sold)
・Power consumption-15W
・Highest temperature-550℃
・Ceramic heater
・Continuous operating time-Alkaline battery: About 30 min.
・The light allows for operations in dim places.
・Battery life can be checked with brightness of the light.
・Name…Body

Specifications of EA304MA

Part Number
EA304MA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,470.00

SOLDERING IRON & ACCESSORY 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1