1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

12,000 Rpm/100 mm Air Angle Grinder EA162DK

ESC AIR TOOL

12,000 Rpm/100 mm Air Angle Grinder EA162DK
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,948.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Length-194mm
・Weight-0.9kg
・Operating pressure-0.6MPa
・Air consumption-350L/min
・No-load revolution speed-12,000rpm
・Inlet-Rc (PT) 1/4
・Compressor used-2.2kw
・Applicable grinding stone-Dia.: 100mm, Hole dia: 15mm

 
Part Number
EA162DK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,948.79

ESC AIR TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA162DK in the 12,000 Rpm/100 mm Air Angle Grinder EA162DK series.