(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Operating pressure-0.59MPa
・Revolution speed-20,000rpm
・Chuck dia.-6mm (1/4), 3mm(1/8)
・Weight-500g
・Disk dia.-Large 70mm, small 45mm
・Length-160mm
・Inlet-Rc (PT) 1/4
・Air consumption-143L/min
・Drum belt size-Dia. 25 x 25(W)mm, dia. 20 x 25(W)mm, Dia. 15 x 15(W)mm, dia. 10 x 15(W)mm
・Use EA819BN-23 (for 3/8) and -33 (for 1/2) for replacement drum paper. (P. 815)
Please check the type/dimensions/specifications of the part EA159DC in the Angle Type Air Grinder Kit EA159DC series.
How can we improve?
How can we improve?